??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22720.6030 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless, with fine-pitch thread/ round ball
Bill of material
22720.6030 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.6030
MAT
Material
Stainless steel
AUS
Version
round ball
D1
Thread
M4x0.35
L1
6.0 mm
KG
ball
2.5 mm
SW
2.0 mm
BESTA
Load capacity for static load max.
- kN
G
Weight
0.40 g
Embedded user actions